AD8488

PRODUCTION

128-Channel Digital X-Ray Analog Front End

Part Models
1
1ku List Price
Starting From $75.33

Part Details

  • 128 integrator channels
  • Correlated double sample error correction (CDS)
    - Corrects for VOS and LF noise
  • Power consumption/channel
    - Normal: 11 mW
    - Low power: 4 mW
  • Low input leakage current
    - 1.5 pA typical
  • Low input referred noise (QNI)
    - 1000 e−rms typ
  • Linearity error
    - 0.03% typical
  • Compact 17 mm × 17 mm BGA
  • Selectable filter time constants
  • 4 selectable input charge ranges
  • 10 selectable gain ranges
AD8488
128-Channel Digital X-Ray Analog Front End
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Latest Discussions

Recently Viewed