AD844S

PRODUCTION

Aerospace 60 MHz, 2000V/µS Op Amp

Part Models
2
1ku List Price
Starting From $767.79

Part Details

  • Wide Bandwidth: 60 MHz at Gain of -1
  • Wide Bandwidth: 33 MHz at Gain of -10
  • Very High Output Slew Rate
  • 20 MHz Full Power Bandwidth typical, 20 V p-p, RL = 500 Ω
  • Fast Settling
  • Differential Gain Error: 0.03% at 4.4 MHz
  • Differential Phase Error: 0.158 at 4.4 MHz
  • Low Quiescent Current: 6.5 mA typical
AD844S
Aerospace 60 MHz, 2000V/µS Op Amp
Ask a Question

Documentation

Data Sheet 1

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

VRMS/dBm/dBu/dBV calculators

A utility to convert between standard units of power measurement and signal strength.

Open Tool

Latest Discussions

No discussions on AD844S yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed