AD8410

Obsolete

High Voltage, High Bandwidth, Current Sense Amplifier

Part Details

  • High common-mode input voltage range
    • −2V to +70 V continuous
    • −20V to +75 V survival 
  • Typical 1.0 µV/°C offset drift 
  • 2.0 MHz Bandwidth
  • Maximum ±400 µV voltage offset over full temperature range
  • Initial gain = 20 V/V
  • Wide operating temperature range
    • AD8410WB: −40°C to +125°C
    • AD8410WH: −40°C to +150°C
  • Bidirectional operation
  • 3.0 V to 5.5 V power supply operating range
  • Available in 8-lead MSOP and 8-lead SOIC
  • Common-mode rejection ratio (CMRR): 86 dB, dc to 10 kHz 
  • Qualified for automotive applications

Suggested Replacement Parts

AD8410A RECOMMENDED FOR NEW DESIGNS

−2 V to 70 V Wide Input Voltage Range, 2.2 MHz High Bandwidth, Current-Sense Amplifier with PWM Rejection and Gain 20 V/V

AD8410

High Voltage, High Bandwidth, Current Sense Amplifier

Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

LTspice


Models for the following parts are available in LTspice:

  • AD8410A

SPICE Model 1

LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.

Latest Discussions