AD8398A

PRODUCTION

Single Port VDSL2 Line Driver with Shutdown

Part Models
2
1ku List Price
Starting From $1.75

Part Details

  • Voltage feedback
  • Wide output swing
    • 18.4 V p-p differential, RLOAD, DIFF = 20 Ω from 12 V supply
  • High output current
    • Linear output current of 450 mA peak
  • Low distortion
    • −65 dBc for Profile 8b at 20.4 dBm
    • −55 dBc for Profile 17a at 14.5 dBm
  • High speed
    • 85 MHz bandwidth (AV DIFF = 5) 
AD8398A
Single Port VDSL2 Line Driver with Shutdown
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Latest Discussions

Recently Viewed