AD8398

PRODUCTION

VDSL, Dual Line Driver with Shutdown

Part Models
1
1ku List Price
Starting From $2.79

Part Details

  • Dual current feedback amplifier with 250 mA drive
  • Wide output swing
    18.8 V p-p differential, (50 Ω RLOAD from 12 V supply
    20.6 V p-p differential, (100 Ω RLOAD from 12 V supply
  • High output current
    Linear output current of 250 mA peak
  • Low distortion
    -100 dBc typical at 200 kHz
    -76 dBc typical at 4 MHz
    -66 dBc typical at 8 MHz
    -56 dBc typical at 16 MHz
  • Low quiescent current
    7.5 mA per amplifier
  • High speed
    250 MHz gain bandwidth (AV DIFF = 2, -3 dB)
    900 V/µs slew rate (RLOAD = 50 Ω)
AD8398
VDSL, Dual Line Driver with Shutdown
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Latest Discussions

Recently Viewed