AD8368

RECOMMENDED FOR NEW DESIGNS

800 MHz, Linear-in-dB VGA with AGC Detector

Viewing:

Overview

  • Analog variable gain range: −12 dB to +22 dB
  • Linear-in-dB scaling: 37.5 dB/V
  • 3 dB bandwidth: 800 MHz @ VGAIN = 0.5 V
  • Integrated rms detector
  • P1dB: 16 dBm @ 140 MHz
  • Output IP3: 33 dBm @ 140 MHz
  • Noise figure at maximum gain: 9.5 dB @ 140 MHz
  • Input and output impedances: 50 Ω
  • Single-supply voltage from 4.5 V to 5.5 V
  • RoHS-compliant, 24-lead LFCSP

The AD8368 is a variable gain amplifier (VGA) with analog linear-in-dB gain control that can be used from low frequencies to 800 MHz. Its excellent gain range, conformance, and flatness are attributed to the Analog Devices, Inc. X-AMP® architecture, an innovative technique for implementing high performance variable gain control.

The gain range of −12 dB to +22 dB is scaled accurately to 37.5 dB/V with excellent conformance error. The AD8368 has a 3 dB bandwidth of 800 MHz that is nominally independent of gain setting. At 140 MHz, the OIP3 is 33 dBm at maximum gain. The output noise floor is −143 dBm/Hz, which corresponds to a 9.5 dB noise figure at maximum gain. The single-ended input and output impedances are nominally 50 Ω.

The gain of the AD8368 can be configured to be an increasing or decreasing function of the gain control voltage depending on whether the MODE pin is pulled to the positive supply or to ground, respectively. When MODE is pulled high, the AD8368 operates as a typical VGA with increasing gain.

By connecting MODE to ground and using the on-board rms detector, the AD8368 can be configured as a complete automatic gain control (AGC) system with RSSI. The output power is accurately leveled to the internal default setpoint of 63 mV rms (−11 dBm referenced to 50 Ω), independent of the waveform crest factor. Because the uncommitted detector input is available at DETI, the AGC loop can level the signal at the AD8368 output or at any other point in the signal chain over a maximum input power range of 34 dB. Furthermore, the setpoint level can be raised by dividing down the output signal before applying it to the detector.

The AD8368 operates from a supply voltage of 4.5 V to 5.5 V and consumes 60 mA of current. It can be fully powered down to <3 mA by grounding the ENBL pin. The AD8368 is fabricated using the Analog Devices proprietary SiGe SOI complementary bipolar IC process. It is available in a 24-lead LFCSP and operates over the industrial temperature range of −40°C to +85°C. Application boards are available upon request.

Applications

  • Complete IF AGC amplifiers
  • Gain trimming and leveling
  • Cellular base stations
  • Point-to-point radio links
  • RF instrumentation
  • Data Sheet, Rev. B, 09/2008

    AD8368
    800 MHz, Linear-in-dB VGA with AGC Detector
    AD8368-fbl AD8368 Pin Configuration
    Add to myAnalog

    Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

    Create New Project
    Ask a Question

    Documentation

    Learn More
    Add to myAnalog

    Add media to the Resources section of myAnalog, to an existing project or to a new project.

    Create New Project

    Software Resources

    Can't find the software or driver you need?

    Request a Driver/Software

    Tools & Simulations

    Sys-Parameter Models for Keysight Genesys

    Sys-Parameter models contain behavioral parameters, such as P1dB, IP3, gain, noise figure and return loss, which describe nonlinear and linear characteristics of a device.

    Open Tool

    ADIsimPLL™

    ADIsimPLL enables the rapid and reliable evaluation of new high performance PLL products from ADI. It is the most comprehensive PLL Synthesizer design and simulation tool available today. Simulations performed include all key non-linear effects that are significant in affecting PLL performance. ADIsimPLL removes at least one iteration from the design process, thereby speeding the design- to-market.

    Open Tool

    ADIsimRF

    ADIsimRF is an easy-to-use RF signal chain calculator. Cascaded gain, noise, distortion and power consumption can be calculated, plotted and exported for signal chains with up to 50 stages. ADIsimRF also includes an extensive data base of device models for ADI’s RF and mixed signal components.

    Open Tool

    Evaluation Kits

    eval board
    EVAL-AD8368

    AD8368 Evaluation Board

    Product Details

    AD8368-EVALZ is a fully populated, 4-layer, FR4-based evaluation board designed to allow easy evaluation of all features of the AD8368. Signal input and output SMA connections with a single ended setup is featured. AGC mode is easily setup with pulling the MODE pin low (SW1) and shorting the DETO pin to the GAIN pin (JP4). Setting the output setpoint is achieved by placing resistors R31 and R32 with the proper values. Access to the +5 V/60 mA supply is achieved with clip leads to the VPOS and GND testpoints; it has a range from +4.5 to +5.5 V.


    EVAL-AD8368
    AD8368 Evaluation Board
    AD8368 Evaluation Board - Angle View AD8368 Evaluation Board - Top View AD8368 Evaluation Board - Bottom View AD8368 Evaluation Board

    Reference Designs

    95 dB RMS Responding RF Detector
    CN0340 Circuits from the lab

    True RMS RF Detector with 95 dB Detection Range

    Features and Benefits

    • Measures true rms power to 800MHz
    • 95dB detection range
    • Single supply
    Frequency Selective RF Detector
    CN0360 Circuits from the lab

    Frequency Selective, RMS Responding RF Detector with 90 dB Dynamic Range from 35 MHz to 4.4 GHz

    Features and Benefits

    • Frequency selective RMS detector
    • 35MHz to 4.4GHz
    • 90dB dynamic range
    CN0340
    True RMS RF Detector with 95 dB Detection Range
    95 dB RMS Responding RF Detector
    CN0360
    Frequency Selective, RMS Responding RF Detector with 90 dB Dynamic Range from 35 MHz to 4.4 GHz
    Frequency Selective RF Detector

    Latest Discussions

    Recently Viewed