AD8325

PRODUCTION

5 V CATV Line Driver Fine Step Output Power Control

Part Details

  • Supports DOCSIS Standard for Reverse Path Transmission
  • Gain Programmable in 0.75 dB Steps Over a 59.45 dB Range
  • Low Distortion at 61 dBmV Output
    –57 dBc SFDR at 21 MHz
    –55 dBc SFDR at 42 MHz
  • Output Noise Level: –48 dBmV in 160 kHz
  • Maintains 75Ω Output Impedance
  • Transmit Enable and Transmit Disable Modes
  • Upper Bandwidth:100 MHz (Full Gain Range)
  • 5 V Supply Operation
  • Supports SPI Interfaces
AD8325
5 V CATV Line Driver Fine Step Output Power Control
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Latest Discussions

Recently Viewed