AD830

PRODUCTION

High Speed, Video Difference Amplifier

Part Models
6
1ku List Price
Starting From $5.80

Part Details

  • Differential amplification
  • Wide common-mode voltage range: +12.8 V to −12 V
  • Differential voltage: ±2 V
  • High CMRR: 60 dB at 4 MHz
  • Built-in differential clipping level: ±2.3 V
  • Fast dynamic performance
  • 85 MHz unity gain bandwidth
  • 35 ns settling time to 0.1%
  • 360 V/μs slew rate
  • Symmetrical dynamic response
  • Excellent video specifications
  • See datasheet for additional features

AD830
High Speed, Video Difference Amplifier
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

Latest Discussions

Recently Viewed