Two engineers working in the lab

Save time and deliver your solutions faster with ADI’s new suite of precision technology signal chains. Align your applications ranging from Smart Industry to Instrumentation, Electrification to Digital Health, to exactly the right precision technology combinations.

Tailor your signal chain with confidence

AD8295

PRODUCTION

Precision Instrumentation Amplifier with Signal Processing Amplifiers

Part Models
6
1ku List Price
Starting From $3.40

Part Details

  • Saves board space
  • Includes precision in-amp, 2 op amps, and 2 matched resistors
  • 4 mm × 4 mm LFCSP
  • No heat slug for more routing room
  • Differential output fully specified
  • Wide power supply range: ±2.3 V to ±18 V
  • In amp specifications:
    Gain set with 1 external resistor (gain range: 1 to 1000)
    8 nV/√Hz, @ 1 kHz, max input voltage noise
    90 dB min CMRR (G = 1)
    0.8 nA max input bias current
    1.2 MHz, −3 dB bandwidth (G = 1)
    2 V/µs slew rate
  • 1 ppm/°C, 0.03% resistor matching
AD8295
Precision Instrumentation Amplifier with Signal Processing Amplifiers
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

Signal Chain Designer

Signal Chain Designer is a web-based tool designed to create and simulate complex precision signal chains. See your circuit’s performance before you commit to your PCB: transfer function, noise, power consumption, input range, and DC error. Quickly experiment with different parts and architectures. Signal chains can be exported to LTspice for further analysis.

Open Tool

Reference Designs

High Performance Analog Front for Industrial Process Control
CN0225 Circuits from the lab

High Impedance, High CMR, ±10 V Analog Front End Signal Conditioner for Industrial Process Control and Automation

Features and Benefits

  • Analog front end for +/- 10V inputs
  • High common mode rejection
  • 16 bit resolution
  • Board space reduction
CN0225
High Impedance, High CMR, ±10 V Analog Front End Signal Conditioner for Industrial Process Control and Automation

Latest Discussions

Recently Viewed