AD8276

PRODUCTION

Low Power, Wide Supply Range, Low Cost Unity-Gain Difference Amplifier

Part Models
13
1ku List Price
Starting From $1.12

Part Details

  • Wide input range beyond supplies
  • Rugged input overvoltage protection
  • Low supply current: 200 μA maximum per channel
  • Low power dissipation: 0.54 mW at VS = 2.7 V
  • Bandwidth: 550 kHz
  • CMRR: 86 dB minimum, dc to 10 kHz
  • System offset voltage: ±2 μV/°C maximum (B Grade)
  • Low gain drift: 1 ppm/°C maximum (B Grade)
  • Enhanced slew rate: 1.1 V/μs
  • Wide power supply range
    • Single supply: 2.0 V to 36 V
    • Dual supplies: ±2 V to ±18 V
AD8276
Low Power, Wide Supply Range, Low Cost Unity-Gain Difference Amplifier
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
AD8476 PRODUCTION Low Power, Unity Gain Fully Differential Amplifier & ADC Driver
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

Latest Discussions