Two engineers working in the lab

Save time and deliver your solutions faster with ADI’s new suite of precision technology signal chains. Align your applications ranging from Smart Industry to Instrumentation, Electrification to Digital Health, to exactly the right precision technology combinations.

Tailor your signal chain with confidence

AD8220

PRODUCTION

JFET Input Instrumentation Amplifier with Rail-to-Rail Output in MSOP Package

Part Models
10
1ku List Price
Starting From $3.01

Part Details

  • High CMRR
    • 100 dB CMRR (minimum), G = 10 (B grade)
    • 80 dB CMRR (minimum) to 5 kHz, G = 1 (B grade)
  • Excellent ac specifications and low power
    • 1.5 MHz bandwidth (G = 1)
    • 14 nV/√Hz input noise (1 kHz)
    • Slew rate: 2 V/μs
    • 750 μA quiescent supply current (maximum) 

AD8220-EP supports defense and aerospace applications (AQEC standard)

  • Download AD8220-EP data sheet (pdf)
  • Military temperature range (−55°C to +125°C)
  • Controlled manufacturing baseline
  • One assembly/test site
  • One fabrication site
  • Enhanced product change notification
  • Qualification data available on request
  • V62/17607 DSCC Drawing Number

Qualified for Automotive Applications

  • Low input currents
    • 10 pA maximum input bias current (B grade)
    • 0.6 pA maximum input offset current (B grade) 
  • Versatile
    • MSOP package
    • Rail-to-rail output
    • Input voltage range to below negative supply rail
    • 4 kV ESD protection
    • 4.5 V to 36 V single supply
    • ±2.25 V to ±18 V dual supply
    • Gain set with single resistor (G = 1 to 1000)
AD8220
JFET Input Instrumentation Amplifier with Rail-to-Rail Output in MSOP Package
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

LTspice 1


Models for the following parts are available in LTspice:

  • AD8220

In-Amp Diamond Plot Tool

The Diamond Plot Tool is a web application that generates a configuration-specific Output Voltage Range vs. Input Common-Mode Voltage graph, also known as the Diamond Plot, for Analog Devices Instrumentation Amplifiers. Based on user inputs such as supply voltage, gain, and input signal range, the tool detects saturation and recommends in-amps for which the input signal is in-range and the configuration is valid. Avoid saturation, find the best in-amp for your design, and save time.

Open Tool

Signal Chain Designer - BETA

Signal Chain Designer is a web-based tool designed to create and simulate complex precision signal chains. See your circuit’s performance before you commit to your PCB: transfer function, noise, power consumption, input range, and DC error. Quickly experiment with different parts and architectures. Signal chains can be exported to LTspice for further analysis.

Open Tool

SPICE Model 1

LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

eval board
EVAL-INAMP

AD62x, AD822x, AD842x Series InAmp Evaluation Board

Product Details

Analog Devices provides a line of evaluation boards designed to help users evaluate our instrumentation amplifiers in 8 pin packages. Access the user guide UG-261.

This user guide describes three generic evaluation boards that can be used to evaluate many of Analog Devices instrumentation amplifiers. For information on the performance of a specific instrumentation amplifier, see the data sheet for that instrumentation amplifier.

  • 3 generic, easy-to-use evaluation boards
    • Shipped with an assortment of Analog Devices in-amps
    • Solder in the in-amp to be tested
    • Test pins already populated
    • Decoupling capacitors already populated
  • EVAL-INAMP-62RZ board: Compatible with AD620, AD621, AD622, AD623, AD627, AD8223, AD8225,  LT1167, LT1168 and LT6370 in SOIC or PDIP
  • EVAL-INAMP-82RZ board: Compatible with AD8221, AD8226, AD8227, AD8228, AD8229, AD8421, AD8428, and AD8429 in SOIC package
  • EVAL-INAMP-82RMZ board: Compatible with AD8220, AD8221, AD8226, AD8227, AD8228, AD8236, and AD8421 in MSOP package

EVAL-INAMP
AD62x, AD822x, AD842x Series InAmp Evaluation Board

Reference Designs

EVAL-CN0411-ARDZ Evaluation Board
CN0411 Circuits from the lab

TDS Measurement System for Water Quality Monitoring 

Features and Benefits

  • Measures TDS using Electrical Conductivity
  • Measurement range from 1uS to 1S
  • Uses Standard BNC Probe Connection
  • Arduino Form Factor Compatible
CN0411
TDS Measurement System for Water Quality Monitoring 

Latest Discussions

Recently Viewed