AD8214

PRODUCTION

Fast Response, High Voltage, Current Shunt Comparator

Part Models
6
1ku List Price
Starting From $0.97
Viewing:

Part Details

  • Input-to-output response:
    <100 ns
  • High input common-mode voltage range
    Operating: 5 V to 65 V
    Survival: 0 V to 68 V
  • Current output
  • Hysteresis: 10 mV
  • Integrated 2.4 V regulator
  • Wide operating temperature range:
    -40°C to +125°C
  • 8-lead MSOP package
  • Qualified for automotive applications
AD8214
Fast Response, High Voltage, Current Shunt Comparator
AD8214-fbl AD8214-pc
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

Latest Discussions

Recently Viewed