AD8209

PRODUCTION

High Voltage, Precision Difference Amplifier

Part Models
5
1ku List Price
Starting From $2.14

Part Details

  • ±8000 V HBM ESD for shunt-based applications
  • AEC-Q100 qualified
  • EMI filters included
  • High common-mode voltage range
    • −2 V to +45 V operating
    • −24 V to +80 V survival
  • Buffered output voltage
  • Gain = 14 V/V
  • Low-pass filter (single-pole or two-pole)
  • Wide operating temperature range
    • −40°C to +125°C for WB grade
    • −40°C to +150°C for WH grade
  • Excellent ac and dc performance
    • ±1 mV voltage offset
    • −5 ppm/°C typical gain drift
    • 80 dB CMRR minimum dc to 10 kHz
  • Qualified for automotive applications
AD8209
High Voltage, Precision Difference Amplifier
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

Latest Discussions

Recently Viewed