AD8206

PRODUCTION

Single-Supply 42V System Difference Amplifier

Part Models
8
1ku List Price
Starting From $1.75

Part Details

  • Ideal for current shunt applications
  • High common-mode voltage range
    -2 V to +65 V operating
    -25 V to +75 V survival
  • Gain = 20
  • Wide operating temperature range
    8-lead SOIC: -40°C to +125°C
  • Bidirectional operation applications
  • Excellent AC And DC Performance 
    15 µV/°C offset drift
    30 ppm/°C gain drift
    80 dB CMRR dc to 20 kHz
  • Qualified for automotive applications.
AD8206
Single-Supply 42V System Difference Amplifier
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
AD8410A RECOMMENDED FOR NEW DESIGNS −2 V to 70 V Wide Input Voltage Range, 2.2 MHz High Bandwidth, Current-Sense Amplifier with PWM Rejection and Gain 20 V/V
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

Latest Discussions

Recently Viewed