AD8191A

PRODUCTION

4:1 HDMI/DVI Switch with Equalization

Part Models
2
1ku List Price
price unavailable
Viewing:

Part Details

  • 4 inputs, one output HDMI/DVI link
  • Pin-to-pin compatible with the AD8197A
  • 4 TMDS channels per link
    Supports 250 Mbps to 1.65 Gbps data rates
    Supports 25 MHz to 165 MHz pixel clocks
    Equalized inputs for operation with long HDMI cables (20 meters at 1080p)
    Fully buffered unidirectional inputs/outputs
  • Globally switchable, 50 Ω on-chip terminations
    Pre-emphasized outputs
    Low added jitter
    Single-supply operation (3.3 V)
  • 4 auxiliary channels per link
    Bidirectional unbuffered inputs/outputs
    Flexible supply operation (3.3 V to 5 V)
    HDCP standard compatible
    Allows switching of DDC bus and 2 additional signals
  • Output disable feature
    Reduced power dissipation
    Removable output termination
    Allows building of larger arrays
  • Two AD8191As support HDMI/DVI dual link
  • Standards compatible: HDMI receiver, DVI, HDCP
  • Serial (I2C slave) and parallel control interface
  • 100-lead, 14 mm × 14 mm LQFP, Pb-free package
AD8191A
4:1 HDMI/DVI Switch with Equalization
AD8191A Functional Block Diagram AD8191A Pin Configuration
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Evaluation Kits

EVAL-AD8191A

AD8191A Evaluation Board

Product Details

This page provides ordering information for the AD8191A 4:1 HDMI/DVI Switch with Equalization evaluation board.

EVAL-AD8191A
AD8191A Evaluation Board

Latest Discussions

No discussions on AD8191A yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed