AD8156

NOT RECOMMENDED FOR NEW DESIGNS

6.25 Gbps, 4 × 4, Digital Crosspoint Switch with EQ

Part Models
1
1ku List Price
price unavailable
Viewing:

Part Details

  • 4 × 4, fully differential, nonblocking array
  • Configurable for dual 2 × 2 operation
  • DC to 6.25 Gbps per channel, NRZ data rate
  • Programmable input equalization compensates for over 40” of FR-4 at 6.25 Gbps
  • Multicast and broadcast modes of operation
  • Programmable output swing
    100 mVp-p to 1.6 Vp-p differential
  • Power supply: 3.3 V (±10%)
  • Low power
    No EQ: 400 mW typical
    Maximum EQ: 700 mW typical
  • Inputs: ac-coupled or dc-coupled
  • Wide set of dc-coupled input standards
    3.3 V/2.5 V/1.8 V CML or 3.3 V LVPECL
  • Control: LVTTL- or LVCMOS-compatible
  • Low additive jitter: 25 ps p-p typical
AD8156
6.25 Gbps, 4 × 4, Digital Crosspoint Switch with EQ
AD8156 Functional Block Diagram AD8156 Pin Configuration
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Evaluation Kits

EVAL-AD8156

AD8156 Evaluation Board

Product Details

This page provides ordering information for the AD8156 6.25 Gbps, 4 × 4, Digital Crosspoint Switch with EQ evaluation board.

EVAL-AD8156
AD8156 Evaluation Board

Latest Discussions

Recently Viewed