AD8155

PRODUCTION

6.5 Gbps Dual Buffer Mux/Demux

Part Models
2
1ku List Price
Starting From $22.42

Part Details

  • Dual 2:1 mux/1:2 demux
  • Optimized for dc to 6.5 Gbps NRZ data
  • Per-lane P/N pair inversion for routing ease
  • Programmable input equalization
    • Compensates up to 40 inches of FR4
  • Loss-of-signal detection
  • Programmable output preemphasis up to 12 dB
  • Programmable output levels with squelch and disable
  • Accepts ac-coupled or dc-coupled differential CML inputs
  • 50 Ω on-chip termination
  • 1:2 demux supports unicast or bicast operation
  • Port-level loopback
  • Port or single lane switching
  • 1.8 V to 3.3 V flexible core supply
  • User-settable I/O supply from VCC to 1.2 V
  • Low power, typically 2.0 W in basic configuration
  • 64-lead LFCSP
  • −40°C to +85°C operating temperature range
AD8155
6.5 Gbps Dual Buffer Mux/Demux
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Evaluation Kits

EVAL-AD8155

AD8155 Evaluation Board

Product Details

This page provides ordering information for the AD8155 6.5 Gbps Dual Buffer Mux/Demux evaluation board.

EVAL-AD8155
AD8155 Evaluation Board

Latest Discussions

Recently Viewed