AD8153

PRODUCTION

Single-Lane 3.2 G 2:1 Mux / 1:2 Demux Switch with Input Equalization and Output Pre-Emphasis

Part Models
2
1ku List Price
Starting From $7.31

Part Details

  • Single lane 2:1 mux/1:2 demux
  • 3.2 Gbps to dc data rates
  • Compensates over 40 inches of FR4 at 3.2 Gbps through
    Two levels of input equalization, or
    Four levels of output pre-emphasis
  • Operates with ac- or dc-coupled differential I/O
  • Low deterministic jitter, typically 16 ps p-p
  • Low random jitter, typically 500 fs rms
  • On-chip terminations
  • Unicast or bicast on 1:2 demux function
  • Loopback capability on all ports
  • 3.3 V core supply
  • Flexible I/O supply
  • Low power, typically 200 mW in basic configuration
  • 32-lead LFCSP package
  • −40°C to +85°C operating temperature range
AD8153

Single-Lane 3.2 G 2:1 Mux / 1:2 Demux Switch with Input Equalization and Output Pre-Emphasis

Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations


Evaluation Kits

EVAL-AD8153

AD8153 Evaluation Board

Product Details

This page provides ordering information for the AD8153 Single-Lane 3.2G 2:1 Mux / 1:2 Demux Switch with Input Equalization and Output Pre-Emphasis

EVAL-AD8153
AD8153 Evaluation Board

Latest Discussions