AD8152

PRODUCTION

34 × 34, 3.2 Gbps Asynchronous Digital Crosspoint Switch

Part Models
1
1ku List Price
Starting From $235.33

Part Details

  • Low cost
  • Low power: 2.5 V (outputs disabled)
  • 34 × 34, fully differential, nonblocking array
  • 3.2 Gbps per port NRZ data rate
  • Wide power supply range: 2.5 V to 3.3 V
  • LVTTL or LVCMOS level control inputs at 2.5 V to 3.3 V
  • Low channel jitter: 45 ps P-P
  • Drives a backplane directly
  • Programmable output swing
    • 100 mV to 1600 mV P-P differential
    • 50 Ω on-chip input/output termination
    • User controlled voltage at the load
      • Minimizes power dissipation
  • Dual rank latches
  • Available in 256-ball BGA_ED package
AD8152
34 × 34, 3.2 Gbps Asynchronous Digital Crosspoint Switch
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations


Evaluation Kits

EVAL-AD8152

AD8152 Evaluation Board

Product Details

This page provides ordering information for the AD8152 34 x 34, 3.2 Gb/s Digital Crosspoint Switch evaluation board.

EVAL-AD8152
AD8152 Evaluation Board

Latest Discussions

Recently Viewed