AD8151
Obsolete3.2 Gbps, 33 x 17 Digital Crosspoint Switch
Part Details
- Low cost
- 33 x 17, fully differential, non-blocking array
- 3.2 Gbps per port NRZ data rate
- Wide power supply range: +3.3 V, -3.3 V
- Low power
425 mA (outputs enabled), br>35 mA (outputs disabled) - PECL- and LV ECL-compatible
- CMOS/TTL-level control inputs: 3 V to 5 V
- Low jitter
- No heat sinks required
- Programmable output current
Optimize termination impedance
User controlled voltage at the load
Minimize power dissipation - Individual output disable for busing and reducing power
- Double row latch
AD8151 is a member of the Xstream line of products, offering a breakthrough in digital switching and a large switch array (33 x 17) on very little power -- typically 1.5 W. It also operates at data rates in excess of 3.2 Gbps per port, making it suitable for Sonet OC-48 applications with an 8/10-bit forward-error correction (FEC). Furthermore, the price of the AD8151 makes it affordable enough to be used for lower data rates. The AD8151's flexible supply voltages allow the user to operate with either emitter-coupled logic (ECL) or positive emitter-coupled logic (PECL) data levels, and with 3.3 V for further power reduction. The control interface is CMOS-/TTL-compatible (3 V to 5 V).
Its fully differential signal path reduces jitter and crosstalk, while allowing the use of smaller, single-ended voltage swings.
The AD8151 is offered in a 184-lead LQFP package that operates over the extended commercial temperature range of 0°C to 85°C.
Documentation
This is the most up-to-date revision of the Data Sheet.
Evaluation Kits
Latest Discussions
No discussions on ad8151 yet. Have something to say?
Start a Discussion on EngineerZone®