AD8133

PRODUCTION

Triple Differential Driver with Output Pull-Down

Part Details

  • Triple high speed fully differential driver
    • 225 MHz −3 dB large signal bandwidth
    • Easily drives 1.4 V p-p video signal into source-terminated 100 Ω UTP cable
    • 1600 V/µs slew rate
    • Fixed internal gain of 2
  • Internal common-mode feedback network
  • Output balance error −60 dB @ 50 MHz
  • Differential input and output
  • Differential-to-differential or single-ended-to-differential operation
  • Adjustable output common-mode voltage
  • Output pull-down feature for line isolation
  • Low distortion: 64 dB SFDR @ 10 MHz on 5 V supply, RL, dm = 200 Ω
  • Low offset: 4 mV typical output referred on 5 V supply
  • Low power: 26 mA @ 5 V for three drivers
  • Wide supply voltage range: +5 V to ±5 V
  • Available in space-saving packaging: 4 mm × 4 mm LFCSP
AD8133

Triple Differential Driver with Output Pull-Down

Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

Latest Discussions