AD813

PRODUCTION

Single Supply, Low Power Triple Video Amplifier

Part Models
6
1ku List Price
Starting From $8.27

Part Details

  • Low Cost
  • Three Video Amplifiers in One Package
  • Optimized for Driving Cables in Video Systems
  • Excellent Video Specifications (RL = 150 W)
    Gain Flatness 0.1 dB to 50 MHz
    0.03% Differential Gain Error
    0.06° Differential Phase Error
  • Low Power
    Operates on Single +3 V to ±15 V Power Supplies
    5.5 mA/Amplifier Max Power Supply Current
  • High Speed
    125 MHz Unity Gain Bandwidth (-3 dB)
    500 V/µs Slew Rate
  • High Speed Disable Function per Channel
    Turn-Off Time 80 ns
    Easy to Use
    50 mA Output Current
    Output Swing to 1 V of Rails
AD813
Single Supply, Low Power Triple Video Amplifier
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations


Evaluation Kits

EVAL-AD813

AD813 Evaluation Board

Product Details

This evaluation board is designed to help users evaluate the AD813. The evaluation board is a bare board: there are no components or amplifiers soldered to the board. These parts must be obtained separately from the table below or on the product page. Free samples may also be requested. The unpopulated board enables users to quickly customize and prototype a variety of op amp circuits, which minimizes risk and reduces time to market.

The User Guide contains all the required documentation to build the board, including schematics, assembly drawing, and Bill of Materials.

EVAL-AD813
AD813 Evaluation Board

Latest Discussions

Recently Viewed