AD8128

PRODUCTION

CAT-5 Receiver with Adjustable Line Equalization

Part Models
3
1ku List Price
Starting From $3.08

Part Details

  • Tuned to compensate for Category-5 (CAT-5) cable losses
    • Up to 100 meters at 120 MHz
  • 2 voltage controlled frequency response adjustment pins
    • High frequency peaking adjustment
    • Broadband gain adjustment
  • 2700 V/μs slew rate
  • Low output noise
    • 1.5 mV rms integrated noise (1 GHz) at 100 meters equalized bandwidth
  • DC output offset adjust
    • Low offset voltage error: 7 mV typ
  • Equalized pass-band ripple ±1 dB to 70 MHz
  • Input: differential or single ended
  • Supply current: 24 mA on ±5 V
  • Small 8-lead 3 mm × 3 mm LFCSP
AD8128
CAT-5 Receiver with Adjustable Line Equalization
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Latest Discussions