AD8124

PRODUCTION

Triple Differential Receiver with 200 Meter Adjustable Cable Equalization

Part Details

  • Compensates cables to 200 meters for wideband video
    All resolutions through UXGA
  • Two frequency response gain adjustment pins
    High frequency peaking adjustment (VPEAK)
    Broadband flat gain adjustment (VGAIN)
  • Pole location adjustment pin (VPOLE)
    Compensates for variations between cables
    Can be optimized for either UTP or coaxial cable
  • 37 dB peak gain at 100 MHz
  • Fast rise and fall times
    8 ns with 2 V step @ 200 meters of UTP cable
  • DC output offset adjust (VOFFSET)
  • Low output offset voltage: 24 mV
  • Compensates both RGB and YPbPr
  • Two on-chip comparators with hysteresis
    Can be used for common-mode sync extraction
  • Available in 40-lead, 6 mm × 6 mm LFCSP
AD8124
Triple Differential Receiver with 200 Meter Adjustable Cable Equalization
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Evaluation Kits

EVAL-AD8124

AD8124 Evaluation Board

Product Details

This page provides ordering information for the AD8124 Triple Differential Receiver with 200 Meter Adjustable Cable Equalization evaluation board.

EVAL-AD8124
AD8124 Evaluation Board

Latest Discussions

Recently Viewed