Two engineers working in the lab

Save time and deliver your solutions faster with ADI’s new suite of precision technology signal chains. Align your applications ranging from Smart Industry to Instrumentation, Electrification to Digital Health, to exactly the right precision technology combinations.

Tailor your signal chain with confidence

AD8123

PRODUCTION

Triple Differential Receiver with Adjustable Line Equalization

Viewing:

Overview

  • Compensates cables to 300 meters for wideband video
  • Fast rise and fall times
    • 4.9 ns with 2 V step at 150 meters of UTP cable
    • 8.0 ns with 2 V step at 300 meters of UTP cable
  • 55 dB peak gain at 100 MHz
  • Two frequency response gain adjustment pins
    • High frequency peaking adjustment (VPEAK)
    • Broadband flat gain adjustment (VGAIN)
  • Pole location adjustment pin (VPOLE)
    • Compensates for variations between cables
    • Can be optimized for either UTP or coaxial cable
  • DC output offset adjust (VOFFSET)
  • Low output offset voltage: 24 mV
  • Compensates both RGB and YPbPr
  • Two on-chip comparators with hysteresis
    • Can be used for common-mode sync extraction
  • Available in 40-lead, 6 mm × 6 mm LFCSP

The AD8123 is a triple, high speed, differential receiver and equalizer that compensates for the transmission losses of UTP and coaxial cables up to 300 meters in length. Various gain stages are summed together to best approximate the inverse frequency response of the cable. Logic circuitry inside the AD8123 controls the gain functions of the individual stages so that the lowest noise can be achieved at short-to-medium cable lengths. This technique optimizes its performance for low noise, short-to-medium range applications, while at the same time provides the high gain bandwidth required for long cable equalization (up to 300 meters). Each channel features a high impedance differential input that is ideal for interfacing directly with the cable.

The AD8123 has three control pins for optimal cable compensation, as well as an output offset adjust pin. Two voltage-controlled pins are used to compensate for different cable lengths; the VPEAK pin controls the amount of high frequency peaking and the VGAIN pin adjusts the broadband flat gain, which compensates for the low frequency flat cable loss.

For added flexibility, an optional pole adjustment pin, VPOLE, allows movement of the pole locations, allowing for the compensation of different gauges and types of cable as well as variations between different cables and/or equalizers. The VOFFSET pin allows the dc voltage at the output to be adjusted, adding flexibility for dc-coupled systems.

The AD8123 is available in a 6 mm × 6 mm, 40-lead LFCSP and is rated to operate over the extended temperature range of −40°C to +85°C.

APPLICATIONS

  • Keyboard-video-mouse (KVM)
  • Digital signage
  • RGB video over UTP cables
  • Professional video projection and distribution
  • HD video
  • Security video

AD8123
Triple Differential Receiver with Adjustable Line Equalization
AD8123 Functional Block Diagram AD8123 Pin Configuration
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Latest Discussions

Recently Viewed