Differential Amplifiers
Differential amplifiers from Analog Devices offer precision DC specs and are designed to better reject high frequency PSRR and CMRR through their differential input and output architectures. The
Go to Product Selection Table
Viewing:
Products in Category
ADL5580
RECOMMENDED FOR NEW DESIGNS
Fully Differential, 10 GHz ADC Driver with 10 dB Gain
ADA4945-1
RECOMMENDED FOR NEW DESIGNS
High Speed, ±0.1 µV/˚C Offset Drift, Fully Differential ADC Driver
ADL5569
RECOMMENDED FOR NEW DESIGNS
6.5 GHz, Ultrahigh Dynamic Range, Differential Amplifier
LTC6432-15
RECOMMENDED FOR NEW DESIGNS
100kHz to 1.4GHz Differential ADC Driver/IF Amplifier
LTC6419
RECOMMENDED FOR NEW DESIGNS
Dual 10GHz GBW, 1.1nV/√Hz Differential Amplifier/ADC Driver
ADL5567
RECOMMENDED FOR NEW DESIGNS
4.3 GHz, Ultrahigh Dynamic Range, Dual Differential Amplifier
AD8138S
PRODUCTION
Aerospace 320 MHz Low Distortion Differential Amplifier
ADL5566
RECOMMENDED FOR NEW DESIGNS
4.5 GHz Ultrahigh Dynamic Range, Dual Differential Amplifier
AD8122
PRODUCTION
Triple Differential Receiver with 300m Adjustable Cable Equalization
ADA4940-1
PRODUCTION
Ultralow Power, Low Distortion ADC Driver
{{modalTitle}}
{{modalDescription}}
{{dropdownTitle}}
- {{defaultSelectedText}} {{#each projectNames}}
- {{name}} {{/each}} {{#if newProjectText}}
-
{{newProjectText}}
{{/if}}
{{newProjectTitle}}
{{projectNameErrorText}}