AD8112

PRODUCTION

Audio/Video, 60 MHz, 16 × 8, Gain of +2 Crosspoint Switch

Part Models
1
1ku List Price
Starting From $11.72

Part Details

  • Low cost, 16 × 8, high speed, nonblocking switch array 
    Pin-compatible 16 × 16 version available (AD8113)
  • Serial or parallel programming of switch array
  • Serial data out allows daisy chaining control of multiple 
    16 × 8 arrays to create larger switch arrays
  • Output disable allows connection of multiple devices without loading the output bus
  • Complete solution 
    Buffered inputs 
    8 output amplifiers 
    Operates on ±5 V or ±12 V supplies 
    Low supply current of 54 mA
  • Excellent audio performance VS = ±12 V 
    ±10 V output swing 
    0.002% THD at 20 kHz maximum 20 V p-p (RL = 600 Ω)
  • Excellent video performance VS = ±5 V 
  • 0.1 dB gain flatness of 10 MHz 
    0.1% differential gain error (RL = 1 kΩ) 
    0.1° differential phase error (RL = 1 kΩ)
  • Excellent ac performance 
    −3 dB bandwidth 60 MHz
  • Low all-hostile crosstalk of −83 dB at 20 kHz
  • Reset pin allows disabling of all outputs (connected to a capacitor to ground provides power-on reset capability)
  • 100-lead LQFP (14 mm × 14 mm)
AD8112
Audio/Video, 60 MHz, 16 × 8, Gain of +2 Crosspoint Switch
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Evaluation Kits

EVAL-AD8112

AD8112 Evaluation Board

Product Details

This page provides ordering information for the AD8112 Audio/Video, 60 MHz, 16x8, Gain of +2 Crosspoint Switch evaluation board.

EVAL-AD8112
AD8112 Evaluation Board

Latest Discussions

Recently Viewed