AD811

PRODUCTION

High Performance Video Op Amp

Part Models
12
1ku List Price
Starting From $5.82

Part Details

  • High speed
    140 MHz bandwidth (3 dB, G = +1)
    120 MHz bandwidth (3 dB, G = +2)
    35 MHz bandwidth (0.1 dB, G = + 2)
    2500 V/µs slew rate
    25 ns settling time to 0.1% (for a 2 V step)
    65 ns settling time to 0.01% (for a 10 V step)
  • Excellent dc precision
    3 mV max input offfset voltage
  • Low distortion: THD = -74 dB @ 10 MHz
  • Excellent video performance (RL = 150 Ω)
    0.01% differential gain, 0.01° differential phase
    Voltage noise of 1.9 nV/√Hz
  • Flexible Operation
    Specified for ±5 V and ±15 V operation
    ±2.3 V output swing into a 75 Ω Load
    (VS = ±5 V)
AD811
High Performance Video Op Amp
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

LTspice 1


Models for the following parts are available in LTspice:

  • AD811

SPICE Model 1

Analog Filter Wizard

Use the Analog Filter Wizard to design low-pass, high-pass, or band-pass filters with actual op amps in minutes. As you progress through the design process, you can observe the characteristics of your filter design from ideal specifications to real world circuit behavior. Quickly evaluate the tradeoffs in op amp specifications - including gain-bandwidth, noise, and supply current – to determine the best filter design for your requirements.

Open Tool

Analog Photodiode Wizard

Use Photodiode Wizard to design a transimpedance amplifier circuit to interface with a photodiode. Select a photodiode from the library included in the tool, or enter custom photodiode specifications. Quickly observe tradeoffs between Bandwidth, Peaking (Q), and ENOB/SNR. Modify circuit parameters, and immediately see results in plots for pulse response, frequency response, and noise gain.

Open Tool
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

EVAL-HSAMP-1

Universal Evaluation Board for Single High Speed Operational Amplifiers

Features and Benefits

  • Enables quick breadboarding/prototyping
  • User defined circuit configuration
  • Edge mounted Subminiature Version A (SMA) connector
  • provisions Easy connection to test equipment and other circuits

Product Details

The Universal Single High Speed Amplifier Evaluation Boards are bare boards that enable users to quickly prototype a variety of amplifier circuits, which minimizes risk and reduces time to market. These boards are all RoHs Compliant. See ordering guide below on what board to order by lead count and package.

Resources

EVAL-HSAMP-1
Universal Evaluation Board for Single High Speed Operational Amplifiers

Latest Discussions

Recently Viewed