AD8075
PRODUCTION500 MHz, G=+1 and +2 Triple Video Buffers with Disable
- Part Models
- 3
- 1ku List Price
- Starting From $2.61
Part Details
- Dual supply ±5 V
- High-speed fully buffered inputs and outputs
600 MHz bandwidth (–3 dB) 200 mV p-p
500 MHz bandwidth (–3 dB) 2 V p-p
1600 V/µs slew rate, G = +1
1350 V/µs slew rate, G = +2 - Fast settling time: 4 ns
- Low supply current: <30 mA
- High “OFF” isolation of 90 dB @ 10 MHz
- Fast output disable feature
- Excellent video specifications
(RL = 150 Ω):
Gain flatness of 0.1 dB to 50 MHz
0.01% differential gain error
0.01° differential phase error - “All hostile“ crosstalk
–80 dB @ 10 MHz
–50 dB @ 100 MHz - Low cost
The AD8074 /AD8075 are high-speed triple video buffers with a G = +1 and +2 respectively. They operate on ±5V and have a -3dB full signal bandwidth in excess of 500MHz, along with slew rates in excess of 1350V/µs. With better than -80dB of all hostile crosstalk and 90dB isolation, they are useful in many high-speed applications. The differential gain and differential phase error are 0.01% and 0.01°. Gain Flatness of 0.1dB up to 70MHz make the AD8074/75 ideal for RGB buffering or driving. They consume less than 30mA on a ±5V supply voltage.
Both devices offer a high-speed disable feature that allows the outputs to be put into a high impedance state. This allows the building of larger input arrays while minimizing "OFF" channel output loading. The AD8074/75 are offered in a 16 lead TSSOP package.
Documentation
Data Sheet 1
Application Note 4
Tutorial 12
Product Selection Guide 2
Webcast 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
---|---|---|---|
AD8075ARUZ | 16-Lead TSSOP | ||
AD8075ARUZ-REEL | 16-Lead TSSOP | ||
AD8075ARUZ-REEL7 | 16-Lead TSSOP |
Part Models | Product Lifecycle | PCN |
---|---|---|
Apr 5, 2021 - 21_0035 Amkor Philippines as an Alternate Site for TSSOP_4.4 |
||
AD8075ARUZ | PRODUCTION | |
AD8075ARUZ-REEL | PRODUCTION | |
AD8075ARUZ-REEL7 | PRODUCTION | |
Sep 26, 2012 - 11_0218 Halogen Free Material Change for Certain TSSOP Products at Carsem |
||
AD8075ARUZ | PRODUCTION | |
AD8075ARUZ-REEL | PRODUCTION | |
AD8075ARUZ-REEL7 | PRODUCTION |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareTools & Simulations
VRMS/dBm/dBu/dBV calculators
A utility to convert between standard units of power measurement and signal strength.
Open ToolPower Dissipation vs Die Temp
This tool estimates die temperature and power dissipation based on the supply voltages, ambient temperature, load characteristics, and package thermal data.
Open Tool