AD8074

PRODUCTION

500 MHz, G=+1 and +2 Triple Video Buffers with Disable

Part Models
3
1ku List Price
Starting From $2.85

Part Details

  • Dual supply ±5 V
  • High-speed fully buffered inputs and outputs
    600 MHz bandwidth (–3 dB) 200 mV p-p
    500 MHz bandwidth (–3 dB) 2 V p-p
    1600 V/µs slew rate, G = +1
    1350 V/µs slew rate, G = +2
  • Fast settling time: 4 ns
  • Low supply current: <30 mA
  • High “OFF” isolation of 90 dB @ 10 MHz
  • Fast output disable feature
  • Excellent video specifications
    (RL = 150 Ω):
    Gain flatness of 0.1 dB to 50 MHz
    0.01% differential gain error
    0.01° differential phase error
  • “All hostile“ crosstalk
    –80 dB @ 10 MHz
    –50 dB @ 100 MHz
  • Low cost
AD8074
500 MHz, G=+1 and +2 Triple Video Buffers with Disable
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

Power Dissipation vs Die Temp

This tool estimates die temperature and power dissipation based on the supply voltages, ambient temperature, load characteristics, and package thermal data.

Open Tool

VRMS/dBm/dBu/dBV calculators

A utility to convert between standard units of power measurement and signal strength.

Open Tool

Evaluation Kits

EVAL-AD8074
AD8074 Evaluation Board

Latest Discussions