AD8057
PRODUCTIONLow Cost, Single, High Performance Voltage Feedback, 325 MHz Amplifier
- Part Models
- 5
- 1ku List Price
- Starting From $1.17
Part Details
- Low Cost
- High Speed
325 MHz -3 dB Bandwidth
(G = +1)
1000 V/µs Slew Rate - Gain Flatness 0.1 dB to 28 MHz
- Low Power
5.4 mA/Amplifier Typical Supply Current @ 5V - Low Noise
7 nVvHz - Low Distortion
-85 dBc @ 5 MHz, RL = 1 kΩ - Wide Supply Range 3 V to 12 V
- Small Packaging: SOIC-8 and SOT-23-5
The AD8057 (single) and AD8058, (dual) are very high performance amplifiers with a very low cost. The balance between cost and performance make them ideal for many applications. The AD8057 and AD8058 will reduce the need to qualify a variety of specialty amplifiers.
The AD8057 and AD8058 are voltage feedback amplifiers with the bandwidth and slew rate normally found in current feedback amplifiers. The AD8057 and AD8058 are low power amplifiers having low quiescent current and a wide supply range from 3 V to 12 V. They have noise and distortion performance required for high end video systems as well as dc performance parameters rarely found in high speed amplifiers.
The AD8057 and AD8058 are available in standard SOIC packaging as well as tiny SOT-23-5 (AD8057) and MSOP (AD8058) packages. These amplifiers are available in the industrial temperature range of -40°C to +85°C.
AD8057 (Single) SOIC-8 and SOT-23-5
AD8058 (Dual) SOIC-8 and MSOP-8
Documentation
Data Sheet 1
User Guide 2
Application Note 5
Tutorial 12
Product Selection Guide 1
Analog Dialogue 3
Rarely Asked Question Page 3
Webcast 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
---|---|---|---|
AD8057ACHIPS | none available | ||
AD8057ARTZ-REEL | 5-Lead SOT-23 | ||
AD8057ARTZ-REEL7 | 5-Lead SOT-23 | ||
AD8057ARZ | 8-Lead SOIC | ||
AD8057ARZ-REEL7 | 8-Lead SOIC |
Part Models | Product Lifecycle | PCN |
---|---|---|
Feb 4, 2010 - 10_0009 Halogen Free Material Change for SOT_23 Products |
||
AD8057ARTZ-REEL | PRODUCTION | |
AD8057ARTZ-REEL7 | PRODUCTION | |
Oct 11, 2022 - 22_0253 Addition of UTAC Thailand as an Alternate Assembly Site for SOT23, SC70 and TSOT Packages/Devices |
||
AD8057ARTZ-REEL7 | PRODUCTION |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareTools & Simulations
SPICE Model 1
Analog Filter Wizard
Use the Analog Filter Wizard to design low-pass, high-pass, or band-pass filters with actual op amps in minutes. As you progress through the design process, you can observe the characteristics of your filter design from ideal specifications to real world circuit behavior. Quickly evaluate the tradeoffs in op amp specifications - including gain-bandwidth, noise, and supply current – to determine the best filter design for your requirements.
Open ToolAnalog Photodiode Wizard
Use Photodiode Wizard to design a transimpedance amplifier circuit to interface with a photodiode. Select a photodiode from the library included in the tool, or enter custom photodiode specifications. Quickly observe tradeoffs between Bandwidth, Peaking (Q), and ENOB/SNR. Modify circuit parameters, and immediately see results in plots for pulse response, frequency response, and noise gain.
Open ToolVRMS/dBm/dBu/dBV calculators
A utility to convert between standard units of power measurement and signal strength.
Open ToolPower Dissipation vs Die Temp
This tool estimates die temperature and power dissipation based on the supply voltages, ambient temperature, load characteristics, and package thermal data.
Open Tool