AD8052

PRODUCTION

Low Cost, High Speed, Rail-to-Rail Amplifier

Part Models
6
1ku List Price
Starting From $2.19

Part Details

  • High speed and fast settling on 5 V
    110 MHz, −3 dB bandwidth (G = +1) (AD8051/AD8052)
    150 MHz, −3 dB bandwidth (G = +1) (AD8054)
    145 V/μs slew rate
    50 ns settling time to 0.1%
  • Single-supply operation
    Output swings to within 25 mV of either rail
    Input voltage range: −0.2 V to +4 V; VS = 5 V
  • Video specifications (G = +2)
    0.1 dB gain flatness: 20 MHz; RL = 150 Ω
    Differential gain/phase: 0.03%/0.03°
  • Low distortion
    −80 dBc total harmonic @ 1 MHz, RL = 100 Ω
  • Outstanding load drive capability
    Drives 45 mA, 0.5 V from supply rails (AD8051/AD8052)
    Drives 50 pF capacitive load (G = +1) (AD8051/AD8052)
  • Low power: 2.75 mA/amplifier (AD8054)
  • Low power: 4.4 mA/amplifier (AD8051/AD8052)
AD8052
Low Cost, High Speed, Rail-to-Rail Amplifier
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

SPICE Model 1

Analog Filter Wizard

Use the Analog Filter Wizard to design low-pass, high-pass, or band-pass filters with actual op amps in minutes. As you progress through the design process, you can observe the characteristics of your filter design from ideal specifications to real world circuit behavior. Quickly evaluate the tradeoffs in op amp specifications - including gain-bandwidth, noise, and supply current – to determine the best filter design for your requirements.

Open Tool

Analog Photodiode Wizard

Use Photodiode Wizard to design a transimpedance amplifier circuit to interface with a photodiode. Select a photodiode from the library included in the tool, or enter custom photodiode specifications. Quickly observe tradeoffs between Bandwidth, Peaking (Q), and ENOB/SNR. Modify circuit parameters, and immediately see results in plots for pulse response, frequency response, and noise gain.

Open Tool

VRMS/dBm/dBu/dBV calculators

A utility to convert between standard units of power measurement and signal strength.

Open Tool

Power Dissipation vs Die Temp

This tool estimates die temperature and power dissipation based on the supply voltages, ambient temperature, load characteristics, and package thermal data.

Open Tool

Evaluation Kits

eval board
EVAL-HSAMP-2

Universal Evaluation Board for Dual High Speed Operational Amplifiers

Product Details

The Universal Dual High Speed Amplifier Evaluation Boards are bare boards that enables users to quickly prototype a variety of amplifier circuits, which minimizes risk and reduces time to market. These boards are all RoHs Compliant. See ordering guide below on what board to order by lead count and package.

Resources

EVAL-HSAMP-2
Universal Evaluation Board for Dual High Speed Operational Amplifiers

Latest Discussions

Recently Viewed