AD8044

PRODUCTION

Quad 150 MHz Rail-to-Rail Amplifier

Part Models
4
1ku List Price
Starting From $4.28
Viewing:

Part Details

  • Fully Specified at +3 V, +5 V and ±5 V Supplies
  • Output Swings to Within 25 mV of Either Rail
  • Input Voltage Range Extends 200 mV Below Ground
  • No Phase Reversal with Inputs 1 V Beyond Supplies
  • Low Power of 2.75 mA/Amplifier
  • High Speed and Fast Settling on +5 V
    150 MHz -3 dB Bandwidth (G = +1)
    170 V/µs Slew Rate
    40 ns Settling Time to 0.1%
  • Good Video Specifications (RL = 150 Ω,
    G = +2)
    Gain Flatness of 0.1 dB to 12 MHz
    0.06% Differential Gain Error
    0.15° Differential Phase Error
  • Low Distortion
    -68 dBc Total Harmonic @ 5 MHz
  • Outstanding Load Drive Capability
    Drives 30 mA 0.5 V from Supply Rails
AD8044
Quad 150 MHz Rail-to-Rail Amplifier
AD8044-fbl
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

SPICE Model 1

Power Dissipation vs Die Temp

This tool estimates die temperature and power dissipation based on the supply voltages, ambient temperature, load characteristics, and package thermal data.

Open Tool

Analog Filter Wizard

Use the Analog Filter Wizard to design low-pass, high-pass, or band-pass filters with actual op amps in minutes. As you progress through the design process, you can observe the characteristics of your filter design from ideal specifications to real world circuit behavior. Quickly evaluate the tradeoffs in op amp specifications - including gain-bandwidth, noise, and supply current – to determine the best filter design for your requirements.

Open Tool

Analog Photodiode Wizard

Use Photodiode Wizard to design a transimpedance amplifier circuit to interface with a photodiode. Select a photodiode from the library included in the tool, or enter custom photodiode specifications. Quickly observe tradeoffs between Bandwidth, Peaking (Q), and ENOB/SNR. Modify circuit parameters, and immediately see results in plots for pulse response, frequency response, and noise gain.

Open Tool

VRMS/dBm/dBu/dBV calculators

A utility to convert between standard units of power measurement and signal strength.

Open Tool

Evaluation Kits

EVAL-AD8044

AD8044 Evaluation Board

Product Details

This evaluation board is designed to help users evaluate the AD8044. The evaluation board is a bare board: there are no components or amplifiers soldered to the board. These parts must be obtained separately from the table below or on the product page. Free samples may also be requested. The unpopulated board enables users to quickly customize and prototype a variety of op amp circuits, which minimizes risk and reduces time to market.


The User Guide contains all the required documentation to build the board, including schematics, assembly drawing, and Bill of Materials.

EVAL-AD8044
AD8044 Evaluation Board

Latest Discussions

Recently Viewed