AD8034

PRODUCTION

Low Cost, 80 MHz FastFET™ Op Amps

Part Models
5
1ku List Price
Starting From $2.30

Part Details

  • FET Input Amplifier
    •  1 pA Typical Input Bias Current
  • Very Low Cost
  • High Speed
    •   80 MHz, -3 dB Bandwidth (G = +1)
    •  80 V/µs Slew Rate (G = +2)
  • Low Noise
    •   11 nV/vHz (f = 100 kHz)
    •  0.6 fA/vHz (f = 100 kHz)
  • Wide Supply Voltage Range
    •  5 V to 24 V
  • Low Offset Voltage, 1 mV Typical
  • Single-Supply and Rail-to-Rail Output
  • High Common-Mode Rejection
    •  Ratio -100 dB
  • Low Power
    •   3.3 mA/Amplifier Typical Supply Current
    •   No Phase Reversal
  • Small Packaging
    •  SOIC-8, SC70
AD8034
Low Cost, 80 MHz FastFET™ Op Amps
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
ADA4817-1 PRODUCTION Single, Low Noise, 1 GHz FastFET Op Amplifier
ADA4817-2 PRODUCTION Dual, Low Noise, 1 GHz FastFET Op Amplifier
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

LTspice 1


Models for the following parts are available in LTspice:

  • AD8034

Power Dissipation vs Die Temp

This tool estimates die temperature and power dissipation based on the supply voltages, ambient temperature, load characteristics, and package thermal data.

Open Tool

Signal Chain Designer - BETA

Signal Chain Designer is a web-based tool designed to create and simulate complex precision signal chains. See your circuit’s performance before you commit to your PCB: transfer function, noise, power consumption, input range, and DC error. Quickly experiment with different parts and architectures. Signal chains can be exported to LTspice for further analysis.

Open Tool

Analog Filter Wizard

Use the Analog Filter Wizard to design low-pass, high-pass, or band-pass filters with actual op amps in minutes. As you progress through the design process, you can observe the characteristics of your filter design from ideal specifications to real world circuit behavior. Quickly evaluate the tradeoffs in op amp specifications - including gain-bandwidth, noise, and supply current – to determine the best filter design for your requirements.

Open Tool

Analog Photodiode Wizard

Use Photodiode Wizard to design a transimpedance amplifier circuit to interface with a photodiode. Select a photodiode from the library included in the tool, or enter custom photodiode specifications. Quickly observe tradeoffs between Bandwidth, Peaking (Q), and ENOB/SNR. Modify circuit parameters, and immediately see results in plots for pulse response, frequency response, and noise gain.

Open Tool

VRMS/dBm/dBu/dBV calculators

A utility to convert between standard units of power measurement and signal strength.

Open Tool

SPICE Model 1

LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

eval board
EVAL-HSAMP-2

Universal Evaluation Board for Dual High Speed Operational Amplifiers

Product Details

The Universal Dual High Speed Amplifier Evaluation Boards are bare boards that enables users to quickly prototype a variety of amplifier circuits, which minimizes risk and reduces time to market. These boards are all RoHs Compliant. See ordering guide below on what board to order by lead count and package.

Resources

EVAL-HSAMP-2
Universal Evaluation Board for Dual High Speed Operational Amplifiers

Latest Discussions

Recently Viewed