AD8023

PRODUCTION

High Current Output, Triple Video Amplifier

Part Models
4
1ku List Price
Starting From $7.36

Part Details

  • Drives 13 V Output
  • Drives Unlimited Capacitive Load
  • High Current Output Drive: 70 mA
  • Excellent Video Specifications (RL = 150 Ω)
    Gain Flatness 0.1 dB to 10 MHz
    0.06% Differential Gain Error
    0.02° Differential Phase Error
  • Power
    Operates on ±2.5 V to ±7.5 V Supply
    10.0 mA/Amplifier Max Power Supply Current
  • High Speed
    250 MHz Unity Gain Bandwidth (3 dB)
    1200 V/µs Slew Rate
    Fast Settling Time of 35 ns (0.1%)
  • High Speed Disable Function
    Turn-Off Time 30 ns
  • Easy to Use
    200 mA Short Circuit Current
    Output Swing to 1 V of Rails
AD8023
High Current Output, Triple Video Amplifier
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations


Evaluation Kits

EVAL-AD8023

AD8023 Evaluation Board

Product Details

This evaluation board is designed to help users evaluate the AD8023. The evaluation board is a bare board: there are no components or amplifiers soldered to the board. These parts must be obtained separately from the table below or on the product page. Free samples may also be requested. The unpopulated board enables users to quickly customize and prototype a variety of op amp circuits, which minimizes risk and reduces time to market.

The User Guide contains all the required documentation to build the board, including schematics, assembly drawing, and Bill of Materials.

EVAL-AD8023
AD8023 Evaluation Board

Latest Discussions