AD8015

PRODUCTION

155 Mbps Transimpedance Amplifier

Part Models
3
1ku List Price
Starting From $5.09

Part Details

  • Differential Outputs
  • Low Cost, Wide Bandwidth, Low Noise
  • Bandwidth: 240 MHz
  • Pulse Width Modulation: 500 ps
  • Rise Time/Fall Time: 1.5 ns
    Input Current Noise: 3.0 pA/√Hz @ 100 MHz
    Total Input RMS Noise: 26.5 nA to 100 MHz
  • Wide Dynamic Range
    Optical Sensitivity: –36 dBm @ 155.52 Mbps
    Peak Input Current: ±350 µA
  • Low Power: 5 V @ 25 mA
  • Wide Operating Temperature Range: –40°C to +85°C
AD8015
155 Mbps Transimpedance Amplifier
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Latest Discussions

Recently Viewed