AD8014

PRODUCTION

400 MHz, Low Power, High Performance Amplifier

Part Models
4
1ku List Price
Starting From $1.62

Part Details

  • Low cost
  • Low power: 1.15 mA max for 5 V supply
  • High speed
  • 400 MHz, –3 dB bandwidth (G = +1)
    4000 V/µs slew rate
  • 60 ns overload recovery
  • Drive video signals on 50 Ω lines
  • Operates on +4.5 V to +12 V supplies
  • Fast settling time of 24 ns
  • Very low noise
    3.5 nV/√Hz and 5 pA/√Hz
    5 nV/√Hz total input referred noise @ G = +3
         w/500 Ω feedback resistor
  • Low distortion –70 dB THD @ 5 MHz
  • Low, temperature-stable dc offset
  • Available in SOIC-8 and SOT-23-5
AD8014
400 MHz, Low Power, High Performance Amplifier
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

SPICE Model 1

Analog Filter Wizard

Use the Analog Filter Wizard to design low-pass, high-pass, or band-pass filters with actual op amps in minutes. As you progress through the design process, you can observe the characteristics of your filter design from ideal specifications to real world circuit behavior. Quickly evaluate the tradeoffs in op amp specifications - including gain-bandwidth, noise, and supply current – to determine the best filter design for your requirements.

Open Tool

Analog Photodiode Wizard

Use Photodiode Wizard to design a transimpedance amplifier circuit to interface with a photodiode. Select a photodiode from the library included in the tool, or enter custom photodiode specifications. Quickly observe tradeoffs between Bandwidth, Peaking (Q), and ENOB/SNR. Modify circuit parameters, and immediately see results in plots for pulse response, frequency response, and noise gain.

Open Tool

Evaluation Kits

EVAL-HSAMP-1

Universal Evaluation Board for Single High Speed Operational Amplifiers

Features and Benefits

  • Enables quick breadboarding/prototyping
  • User defined circuit configuration
  • Edge mounted Subminiature Version A (SMA) connector
  • provisions Easy connection to test equipment and other circuits

Product Details

The Universal Single High Speed Amplifier Evaluation Boards are bare boards that enable users to quickly prototype a variety of amplifier circuits, which minimizes risk and reduces time to market. These boards are all RoHs Compliant. See ordering guide below on what board to order by lead count and package.

Resources

EVAL-HSAMP-1
Universal Evaluation Board for Single High Speed Operational Amplifiers

Reference Designs

CN0304
Low Power DDS Waveform Generator

Latest Discussions

Recently Viewed