AD7934-6
PRODUCTION4-Channel, 625 kSPS, 12-Bit Parallel ADC with a Sequencer
- Part Models
- 2
- 1ku List Price
- Starting From $5.65
Part Details
- Throughput rate: 625 kSPS
- Specified for VDD of 2.7 V to 5.25 V
- Power consumption
3.6 mW maximum at 625 kSPS with 3 V supplies
7.5 mW maximum at 625 kSPS with 5 V supplies - Software-configurable analog inputs
4-channel single-ended inputs
2-channel fully differential inputs
2-channel pseudo differential inputs
- 4 analog input channels with a sequencer
- Accurate on-chip 2.5 V reference
±0.2% maximum @ 25°C, 25 ppm/°C maximum - 70 dB SINAD at 50 kHz input frequency
- No pipeline delays
- High speed parallel interface—word/byte modes
- Full shutdown mode: 2 μA maximum
- 28-lead TSSOP package
The AD7934-6 is a 12-bit, high speed, low power, successive approximation (SAR) analog-to-digital converter (ADC). The part operates from a single 2.7 V to 5.25 V power supply and features throughput rates up to 625 kSPS. The part contains a low noise, wide bandwidth, differential track-and-hold amplifier that handles input frequencies up to 50 MHz.
The AD7934-6 features four analog input channels with a channel sequencer that allows a preprogrammed selection of channels to be converted sequentially. This part can accept either single-ended, fully differential, or pseudo differential analog inputs.
Data acquisition and conversion are controlled by standard control inputs that allow for easy interfacing to microprocessors and DSPs. The input signal is sampled on the falling edge of CONVST, which is also the point where the conversion is initiated.
The AD7934-6 has an accurate on-chip 2.5 V reference that can be used as the reference source for the analog-to-digital conversion. Alternatively, this pin can be overdriven to provide an external reference.
The AD7934-6 uses advanced design techniques to achieve very low power dissipation at high throughput rates. The part also features flexible power management options. An on-chip control register allows the user to set up different operating conditions, including analog input range and configuration, output coding, power management, and channel sequencing.
PRODUCT HIGHLIGHTS
- High throughput with low power consumption.
- Four analog inputs with a channel sequencer.
- Accurate on-chip 2.5 V reference.
- Single-ended, pseudo differential, or fully differential analog inputs that are software selectable.
- No pipeline delay.
- Accurate control of the sampling instant via a CONVST input and once-off conversion control.
Documentation
Data Sheet 1
Technical Articles 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
---|---|---|---|
AD7934BRUZ-6 | 28-Lead TSSOP (4.4mm x 9.7mm) | ||
AD7934BRUZ-6REEL7 | 28-Lead TSSOP (4.4mm x 9.7mm) |
Part Models | Product Lifecycle | PCN |
---|---|---|
Apr 5, 2021 - 21_0035 Amkor Philippines as an Alternate Site for TSSOP_4.4 |
||
AD7934BRUZ-6 | PRODUCTION | |
AD7934BRUZ-6REEL7 | PRODUCTION | |
Jan 20, 2012 - 11_0218 Halogen Free Material Change for Certain TSSOP Products at Carsem |
||
AD7934BRUZ-6 | PRODUCTION | |
AD7934BRUZ-6REEL7 | PRODUCTION | |
Feb 8, 2010 - 04_0080 Qualification of the 8" C6 and Q Wafer Fab Processes at Analog Devices, Limerick, Ireland. |
||
AD7934BRUZ-6 | PRODUCTION | |
AD7934BRUZ-6REEL7 | PRODUCTION |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareHardware Ecosystem
Parts | Product Life Cycle | Description |
---|---|---|
High Voltage Op Amps ≥12V 1 | ||
AD8022 | PRODUCTION | Dual High Speed, Low Noise Op Amp |
Precision Op Amps (Vos ≤1mV & TCVos ≤2uV/C) 1 | ||
AD8021 | PRODUCTION | Low Noise, High Speed Amplifier for 16-Bit Systems |
Series Voltage References 2 | ||
ADR420 | PRODUCTION | Ultraprecision, Low Noise, 2.048 V XFET® Voltage Reference |
ADR421 | PRODUCTION | Ultraprecision, Low Noise, 2.500 V XFET® Voltage References |
Shunt Voltage References 1 | ||
AD780 | PRODUCTION | 2.5 V/3.0 V High Precision Reference |
Single-Ended to Differential Amplifiers 2 | ||
AD8138 | PRODUCTION | Low Distortion Differential ADC Driver |
ADA4932-1 | RECOMMENDED FOR NEW DESIGNS | Low Power Differential ADC Driver |
Parts | Product Life Cycle | Description |
---|---|---|
AD7091R-4 | PRODUCTION | 4-Channel, 1 MSPS, Ultralow Power, 12-Bit ADC in 20-Lead TSSOP |
Latest Discussions
No discussions on AD7934-6 yet. Have something to say?
Start a Discussion on EngineerZone®