AD7927

PRODUCTION

8-Channel, 200 kSPS, 12-Bit ADC with Sequencer in 20-Lead TSSOP

Part Models
4
1ku List Price
Starting From $3.76

Part Details

  • Fast throughput rate: 200 kSPS
  • Specified for AVDD of 2.7V to 5.25V
  • Low power
    3.6 mW maximum at 200 kSPS with 3 V supply
    7.5 mW maximum at 200 kSPS with 5 V supply
  • 8 (single-ended) inputs with sequencer
  • Flexible power/serial clock speed management
  • No pipeline delays
  • Wide input bandwidth
    • 70 dB minimum SINAD at 50 kHz input frequency
  • High speed serial interface SPI-, QSPI-, MICROWIRE-, DSP-compatible
  • Shutdown mode: 0.5 μA maximum
  • 20-lead TSSOP
  • Qualified for automotive applications
AD7927
8-Channel, 200 kSPS, 12-Bit ADC with Sequencer in 20-Lead TSSOP
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Evaluation Kits

EVAL-AD7927

AD7927 Evaluation kit

Product Details

The EVAL-AD7927CBZ is a fully featured evaluation kit for the AD7927. This board operates in stand alone mode or in conjunction with the Evaluation Controller board . When operated with the Evaluation Controller board, software is provided enabling the user to perform detailed analysis of the ADC's performance. This software includes the technical note describing the operation and set up of the evaluation board in standalone operation or when operated with the Evaluation Controller board.


EVAL-AD7927
AD7927 Evaluation kit

Latest Discussions

Recently Viewed