AD7910

PRODUCTION

250 kSPS, 10-Bit ADC in 6 Lead SC70

Part Models
3
1ku List Price
Starting From $2.35

Part Details

  • Specified for VDD of 2.35 V to 5.25 V
  • Low Power:
    3 mW typ at 250 KSPS with 3 V Supplies
    12.5 mW typ at 250 KSPS with 5 V Supplies
  • Wide Input Bandwidth:
    70 dB SNR at 100 kHz Input Frequency
  • Flexible Power/Serial Clock Speed Management
  • Throughput Rate: 250 kSPS
  • No Pipeline Delays
  • High Speed Serial Interface SPI®/QSPI/MICROWIRE/DSP Compatible
  • Standby Mode: 1 µA max
  • 6-Lead SC70 Package
  • 8-Lead µSOIC Package
AD7910
250 kSPS, 10-Bit ADC in 6 Lead SC70
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
High Voltage Op Amps ≥12V 2
ADA4000-1 PRODUCTION Single, Low Cost, Precision JFET Input Operational Amplifier
ADA4899-1 PRODUCTION Unity-Gain Stable, Ultralow Distortion, 1 nV/√Hz Voltage Noise, High Speed Op Amp
Precision Op Amps (Vos ≤1mV & TCVos ≤2uV/C) 1
AD8021 PRODUCTION Low Noise, High Speed Amplifier for 16-Bit Systems
Series Voltage References 2
REF195 PRODUCTION 5.0V Precision Micropower, Low Dropout, Low Voltage Reference
REF193 PRODUCTION 3.0V Precision Micropower, Low Dropout, Low Voltage Reference
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Evaluation Kits

EVAL-AD7910

AD7910 Evaluation kit

Product Details

The EVAL-AD7910CBZ is a fully featured evaluation kit for the AD7910. This board operates in stand alone mode or in conjunction with the Evaluation Controller board . When operated with the Evaluation Controller board, software is provided enabling the user to perform detailed analysis of the ADC's performance. This software includes the technical note describing the operation and set up of the evaluation board in standalone operation or when operated with the Evaluation Controller board.


EVAL-AD7910
AD7910 Evaluation kit

Latest Discussions

No discussions on AD7910 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed