AD7898
PRODUCTION5V, 12-Bit, Serial 220 kSPS ADC in a 8-Lead Package
- Part Models
- 3
- 1ku List Price
- Starting From $7.47
Part Details
- Fast 12-Bit ADC with 220 kSPS Throughput Rate
- 8-Lead SOIC
- Single 5 V Supply Operation
- High Speed, Flexible, Serial Interface that Allows Interfacing to 3 V Processors
- On-Chip Track/Hold Amplifier
- Selection of Input Ranges:
±10 V for AD7898-10
±2.5 V for AD7898-3 - High Input Impedance
- Low Power: 22.5 mW Max
The AD7898 is a fast 12-bit ADC that operates from a single 5 V supply and is housed in a small 8-lead SOIC package. The part contains a successive approximation A/D converter, an on-chip track/hold amplifier, an on-chip clock, and a high-speed serial interface.
Documentation
Data Sheet 1
Application Note 1
Technical Articles 1
Product Highlight 1
Evaluation Design File 1
Product Highlight 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
---|---|---|---|
AD7898ARZ-10 | 8-Lead SOIC | ||
AD7898ARZ-10REEL | 8-Lead SOIC | ||
AD7898ARZ-3 | 8-Lead SOIC |
Part Models | Product Lifecycle | PCN |
---|---|---|
Nov 23, 2010 - 10_0004 Halogen Free Material Change for SOIC Narrow Body Products Assembled at Amkor |
||
AD7898ARZ-10 | PRODUCTION | |
AD7898ARZ-10REEL | PRODUCTION | |
AD7898ARZ-3 | PRODUCTION |
This is the most up-to-date revision of the Data Sheet.