AD7896

PRODUCTION

2.7 V to 5.5 V, 12-Bit, 8 µs ADC in 8-Pin SO/DIP

Part Models
9
1ku List Price
Starting From $9.35
Viewing:

Part Details

  • 100 kHz Throughput Rate
  • Fast 12-Bit Sampling ADC with 8 µs Conversion Time
  • 8-Lead PDIP and SOIC
  • Single 2.7 V to 5.5 V Supply Operation
  • High Speed, Easy-to-Use Serial Interface
  • On-Chip Track-and-Hold Amplifier
  • Analog Input Range Is 0 V to Supply
  • High Input Impedance
  • Low Power: 9 mW Typ
AD7896
2.7 V to 5.5 V, 12-Bit, 8 µs ADC in 8-Pin SO/DIP
AD7896 Functional Block Diagram
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions

Recently Viewed