AD7894

PRODUCTION

True Bipolar Input, 5 V Single Supply, 14-Bit, Serial 4.5 µs ADC in 8-Pin Package

Part Models
12
1ku List Price
Starting From $12.54

Part Details

  • Fast 14-Bit ADC with 5 µs Conversion Time
  • 8-Lead SOIC Package
  • Single 5 V Supply Operation
  • High Speed, Easy-to-Use, Serial Interface
  • On-Chip Track/Hold Amplifier
  • High Input Impedance
  • Selection of Input Ranges:
  • ±10 V for AD7894-10
    ±2.5 V for AD7894-3
    0 V to +2.5 V for AD7894-2
  • Low Power: 20 mW Typ
  • Pin Compatible Upgrade of 12-Bit AD7895
AD7894
True Bipolar Input, 5 V Single Supply, 14-Bit, Serial 4.5 µs ADC in 8-Pin Package
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

AD7894 IBIS Model

Open Tool

Latest Discussions

Recently Viewed