AD7893

PRODUCTION

True Bipolar Input, Single Supply, 12-Bit, Serial 6 µs ADC in 8-Pin Package

Part Details

  • Fast 12-Bit ADC with 6 µs Conversion Time
  • 8-Pin Mini-DlP and SOIC
  • Single Supply Operation
  • High Speed, Easy-to-Use, Serial Interface
  • On-Chip Track/Hold Amplifier
  • Low Power: 25 mW typ
  • Selection of Input Ranges:
    ±10 V for AD7893-10
    ±2.5 V for AD7893-3
    0 V to +2.5 V for AD7893-2
    0 V to +5 V for AD7893-5
AD7893
True Bipolar Input, Single Supply, 12-Bit, Serial 6 µs ADC in 8-Pin Package
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Latest Discussions

Recently Viewed