AD7890

PRODUCTION

LC2MOS 8-Channel, 12-Bit Serial Data Acquisition System

Part Models
17
1ku List Price
Starting From $19.27

Part Details

  • Fast 12-bit ADC with 5.9 µs conversion time
  • Eight single-ended analog input channels
  • Selection of input ranges:
    ±10 V for AD7890-10
    0 V to 4.096 V for AD7890-4
    0 V to 2.5 V for AD7890-2
  • Allows separate access to multiplexer and ADC
  • On-chip track/hold amplifier
  • On-chip reference
  • High-speed, flexible, serial interface
  • Single supply, low-power operation (50 mW max)
  • Power-down mode (75 µW typ)
AD7890
LC2MOS 8-Channel, 12-Bit Serial Data Acquisition System
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Latest Discussions

Recently Viewed