AD7889

Obsolete

Low Voltage Controller for Touch Screens

Part Models
5
1ku List Price
price unavailable

Part Details

  • 4-wire touch screen interface
  • 1.6 V to 3.6 V operation
  • Median and averaging filter to reduce noise
  • Automatic conversion sequencer and timer
  • User-programmable conversion parameters
  • Auxiliary analog input/battery monitor (0.5 V to 5 V)
  • 1 optional GPIO
  • Interrupt outputs (INT, PENIRQ)
  • Touch-pressure measurement
  • Wake-up on touch function
  • Shutdown mode: 6 μA maximum
  • 12-ball, 1.6 mm × 2 mm WLCSP
  • 16-lead, 4 mm × 4 mm LFCSP
AD7889
Low Voltage Controller for Touch Screens
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Software Resources

Latest Discussions

No discussions on AD7889 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed