AD7887

PRODUCTION

2.7 V to 5.25 V, Micropower, 2-Channel, 125 kSPS, 12-Bit ADC in 8-Lead MSOP

Part Models
10
1ku List Price
Starting From $5.64

Part Details

  • Specified for VDD of 2.7 V to 5.25 V
  • Flexible power/throughput rate management
  • Shutdown mode: 1 μA max
  • One or two single-ended inputs
  • Serial interface: SPI®/QSPI™/MICROWIRE™/DSP compatible
  • 8-lead narrow SOIC and MSOP packages
AD7887
2.7 V to 5.25 V, Micropower, 2-Channel, 125 kSPS, 12-Bit ADC in 8-Lead MSOP
Ask a Question

Documentation

Learn More

Software Resources


Evaluation Kits

eval board
EVAL-AD7887

AD7887 Evaluation Board

Features and Benefits

  • Full featured evaluation board for the AD7887
  • On-board power supplies
  • Standalone capability
  • System demonstration platform (SDP) compatible (EVAL-SDP-CB1Z)
  • PC software for control and data analysis (download from product page)

Product Details

The EVAL-AD7887SDZ is a full featured evaluation board designed to allow easy evaluation of all the features of the AD7887 analog-to-digital converter (ADC). The evaluation board can be controlled via the SDP connector (J20). The SDP board (EVAL-SDP-CB1Z) allows the evaluation board to be controlled through the USB port of a PC using the software available for download from the EVAL-AD7887SDZ product page.
The EVAL-AD7887SDZ software provides dynamic performance analysis in the form of waveform graphs, histograms, and FFT analysis for ADC performance evaluation.
On-board components include: the AD8033 and the AD8034 FastFET high speed precision rail-to-rail op amps, the ADP3303 high accuracy 200 mA low dropout linear regulator, and the AD780 2.5 V/3.0 V ultrahigh precision band gap voltage reference.

Online Resources
  • Documents needed
  • AD7887 data sheet
  • EVAL-AD7887SDZ user guide
  • Required software
  • EVAL-AD7887SDZ evaluation software
  • Design and integration files
  • Schematics, layout files, bill of materials
Evaluation Kit Contents
  • EVAL-AD7887SDZ evaluation board
  • Evaluation software CD for the AD7887
  • Mains power supply adapter
  • Screw/nut kit

EVAL-AD7887
AD7887 Evaluation Board

Reference Designs

Software Calibrated RF Measurement System
CN0150 Circuits from the lab

Software Calibrated, 1 MHz to 8 GHz, 60 dB RF Power Measurement System Using the AD8318 Logarithmic Detector

Features and Benefits

  • Software calibrated RF power measurement system
  • RMS, peak, and crest factor outputs
  • Functions from 1 MHz to 8 GHz
Dual Axis Tilt Measurement System
CN0189 Circuits from the lab

Tilt Measurement Using a Dual Axis Accelerometer

Features and Benefits

  • 1 Degree Accuracy over 90 Degrees and Temperature
  • Dual axis to ensure precise accuracy
  • Filtered to reduce inband noise
  • Precision tilt applications
CN0150
Software Calibrated, 1 MHz to 8 GHz, 60 dB RF Power Measurement System Using the AD8318 Logarithmic Detector
CN0189
Tilt Measurement Using a Dual Axis Accelerometer

Latest Discussions