AD7880

PRODUCTION

CMOS, Single +5 V Supply, Low Power, 12-Bit Sampling ADC

Part Models
6
1ku List Price
Starting From $33.11

Part Details

  • 12-Bit Monolithic A/D Converter
  • 66 kHz Throughput Rate
    - 12 µs Conversion Time
    - 3 µs On-Chip Track/Hold Amplifier
  • 70 dB SNR
  • Low Power:
    - Power Save Mode: 2 mW typ
    - Normal Operation: 25 mW typ
  • Fast Data Access Time: 57 ns
  • Small 24-Lead SOIC and 0.3" DIP Packages
AD7880
CMOS, Single +5 V Supply, Low Power, 12-Bit Sampling ADC
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Latest Discussions

Recently Viewed