AD7872

PRODUCTION

CMOS, Complete 14-Bit Sampling ADC with Serial Output

Part Models
10
1ku List Price
Starting From $56.61

Part Details

  • Complete monolithic 14-bit ADC
  • Twos complement coding
  • Parallel, byte, and serial digital interface
  • 80 dB SNR at 10 kHz input frequency
  • 57 ns data access time
  • Low power: 50 mW typ
  • 83 kSPS throughput rate
AD7872
CMOS, Complete 14-Bit Sampling ADC with Serial Output
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Latest Discussions

Recently Viewed