AD7868

Obsolete

CMOS, Complete 12-Bit Analog I/O System

Part Details

  • Complete 12-Bit I/O System, Comprising:
    12-Bit ADC with Track/Hold Amplifier
    83 kHz Throughout Rate
    72 dB SNR
  • 12-Bit DAC with Output Amplifier
    3 ms Settling Time
    72 dB SNR
    On-Chip Voltage Reference
  • Operates from 65 V Supplies
  • Low Power – 130 mW typ
  • Small 0.3" Wide DIP

AD7868
CMOS, Complete 12-Bit Analog I/O System
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Latest Discussions

Recently Viewed